Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Single-use bioreactors

Explore measurement points and instrument selection across the single-use fermentation process

M F D F F AX L Foam T A O2 A pH A OD F A - Fermentation / Bioreaktor (Single-use) CO2 Abluft Nährmedium Antischaum Base und Säure Medium Inokulum N2 O2 Luft Ernte A - Single use fermentation / bioreactor CO2 Off gas Nutrient Antifoam Base and acid Medium Inoculum N2 O2 Air Harvest
Nutrient feed
Nutrient feed
Antifoam feed
Base and acid feed
Raman Analyzer
Foam level in the bioreactor
Temperature in the bioreactor
Oxygen in the bioreactor
pH in the bioreactor
Optical density
Media
Protok mjerenje u: Nutrient feed

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment
  • Real time density measurement with high accuracy

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Protok mjerenje u: Nutrient feed

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment
  • Real time density measurement with high accuracy

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Protok mjerenje u: Antifoam feed

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Protok mjerenje u: Base and acid feed

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Analiza mjerenje u: Raman Analyzer

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • Reliable composition analysis for quality insights

Tehnički zahtjevi:

Razina mjerenje u: Foam level in the bioreactor

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • Safe functionality with all kind of foams
  • Fast response time
  • Low hysteresis

Tehnički zahtjevi:

  • Measuring task: Point Level / Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Temperatura mjerenje u: Temperature in the bioreactor

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Alternative:

Opći zahtjevi:

  • High accuracy and repeatability
  • Easy and accurate calibration in closed system

Tehnički zahtjevi:

  • Measuring task: Thermometer
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
Analiza mjerenje u: Oxygen in the bioreactor

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Alternative:

Opći zahtjevi:

  • High accuracy
  • Stability over the entire batch time
  • Easy and accurate calibration

Tehnički zahtjevi:

  • Measuring task: Oxygen
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Analiza mjerenje u: pH in the bioreactor

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High accuracy
  • Fast batch readyness
  • Stability over the entire batch time
  • Resistant against protein adhesion

Tehnički zahtjevi:

  • Measuring task: pH
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
mjerenje u: Optical density

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High accuracy
  • Easy and accurate calibration
  • Stability over the entire batch time
  • Resistant against product adhesion on windows

Tehnički zahtjevi:

  • Measuring task: Concentration
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Protok mjerenje u: Media

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Single-use plastic bioreactor ©Endress+Hauser

Key instrumentation challenges in single-use bioreactors

Fermentation in single-use bioreactors offers flexibility, fast batch turnaround and lower cross-contamination risk because cleaning and sterilization steps are largely eliminated. The biggest challenge is achieving stainless-steel-level process visibility and control with disposable, pre-installed instrumentation, while ensuring accuracy, integration, and scalability. Instrumentation is therefore critical.

  • Lack of standardization: There is no universal interface for sensors and controllers, creating integration challenges between bioreactor, sensor and automation suppliers.
  • Sensor accuracy and stability: Disposable pH and DO sensors are practical and widely used, but may offer lower accuracy and narrower operating ranges than traditional reusable probes.
  • Calibration and verification: Pre-calibrated sensors reduce setup effort, but users have limited possibilities for recalibration or validation once the bag is installed.
  • Data quality for scale-up: Reliable, reproducible measurements are essential for process control, PAT implementation and technology transfer from development to production.
Single-use portfolio highlights

Explore our innovations for your single-use fermentation process

/
FAQ

Frequent questions on fermentation in single-use bioreactors