Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Single-use concentration (tangential flow filtration)

Explore measurement points and instrument selection across the single-use concentration process

F D T F D T AX D - Aufkonzentration (Tangentialflussfiltration, Single-use) Produkt- Einlass Permeat Auslass Retentat Filter Puffer-Einlass D - Single-use concentration (tangential flow filtration) Product inlet Buffer inlet Permeate Outlet Retentate Filter
Retentate Flow
Permeate Flow
Raman Analyzer
Protok mjerenje u: Retentate Flow

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment
  • Real time density measurement with high accuracy

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Protok mjerenje u: Permeate Flow

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • High reproducibility over a large flow range
  • Suitable for measuring WFI (water for injection)
  • Measure changing fluids w/o readjustment
  • Real time density measurement with high accuracy

Tehnički zahtjevi:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • Density: 0.8 to 1.25 g/cm³
Analiza mjerenje u: Raman Analyzer

Endress+Hauser nudi niz analitičkih instrumenata idealnih za ovu fazu.

Opći zahtjevi:

  • Raman collection optimized for downstream
  • Suitable for development scale flow rates
  • Continuous measurements with high sensitivity

Tehnički zahtjevi:

  • Operating temperature: 0 to 40 °C (32 to 104 °F)
  • Max pressure: 4.8 barg / 70 psig
Single-use flow meter promass U 500 ©Endress+Hauser

Key instrumentation challenges in single-use concentration

Single-use TFF concentration is challenging because you are trying to achieve tight process control in a system that intentionally replaces traditional sanitary stainless-steel instrumentation with disposable components. For biologics concentration specifically, TMP control, flow measurement, and real-time concentration monitoring are the instrumentation topics that create the most operational risk and offer the greatest opportunity for improvement.

  • Transmembrane pressure (TMP) measurement accuracy and control: In concentration TFF, transmembrane pressure (TMP) is often the most critical process variable. Disposable pressure sensors generally have lower accuracy and stability than permanent hygienic transmitters. Pressure drift can lead to incorrect TMP calculations. Air bubbles in single-use tubing cause noisy signals.
  • Reliable flow measurement: Single-use TFF systems often rely on peristaltic pumps, diaphragm pumps and disposable tubing. These can create pulsation, variable tubing elasticity and pump-induced flow uncertainty. Traditional magmeters cannot simply be installed in disposable tubing.
  • Concentration end-point detection: Determining when target concentration is reached is a major challenge. Single-use systems rarely contain a full PAT sensor suite. As a result, operators may rely on offline sampling, which makes control become semi-automatic.
  • Air Management and bubble detection: Air is one of the most underestimated TFF problems and can lead to flow measurement errors, pressure fluctuations and membrane damage. Most single-use TFF skids do not have sophisticated inline bubble-detection instrumentation.
Single-use portfolio highlights

Explore our innovations for single-use concentration process

/
FAQ

Frequent questions on fermentation in single-use concentration TFF/UFDF