Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Product picture T53 Explosion proof TC Thermometer, modular design - US style

T53
Explosion proof TC thermometer, US style

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

T53
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Kratke specifikacije

  • Accuracy

    Standard acc. to ASTM E-230
    Special acc. to ASTM E-230

  • Response time

    depending on configuration
    63% rt = 15,0 s

  • Max. process pressure (static)

    Standard acc. to ASTM E-230
    Special acc. to ASTM E-230

  • Operating temperature range

    Type T:
    -270 °C ...400 °C
    (-454 °F ...752 °F)
    Type J:
    -210 °C ...1200 °C
    (-346 °F ...2.192 °F)
    Type E:
    -270 °C ...1.000 °C
    (-454 °F ...1.832 °F)
    Type K:
    -270 °C ...1.372 °C
    (-454 °F ...2.500 °F)
    Type N:
    -270 °C ...1.300 °C
    (-454 °F ...2.372 °F)

  • Max. immersion length on request

    up to 22.5" (571 mm)
    others on request

Područje primjene

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.

The sensor assembly can be used in process industries such as:

  • Chemicals

  • Petrochemical

  • Refineries

  • Offshore Platforms

Prednosti

  • FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety

  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications

  • Remove and install straight out of the box!

  • Improved galvanic isolation on most devices (2 kV)

  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution

  • All iTEMP transmitters provide long term stability ≤0.05% per year

Please Wait (spinning wheel) Loading alternative products
  • Jednostavni proizvodi

  • Jednostavno je odabrati, instalirati i rukovati

Tehnička izvrsnost

Jednostavnost

  • Standardni proizvodi

  • Pouzdano, robustno i s malo održavanja

Tehnička izvrsnost

Jednostavnost

  • Vrhunski proizvodi

  • Izuzetno funkcionalno i prikladno

Tehnička izvrsnost

Jednostavnost

  • Specijalizirani proizvodi

  • Dizajnirano za zahtjevne aplikacije

Tehnička izvrsnost

Jednostavnost

Promjenjivo

FLEX odabir Tehnička izvrsnost Jednostavnost
  • F
  • L
  • E
  • X

Fundamental odabir

Udovoljite svojim osnovnim potrebama u mjernju

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Lean odabir

Jednostavno upravljajte svojim osnovnim procesima

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Extended odabir

Optimizirajte svoje procese s inovativnim tehnologijama

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Xpert odabir

Ovladajte svojim najizazovnijim aplikacijama

Tehnička izvrsnost
Jednostavnost

Promjenjivo