Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Non-invasive thermometer streamlines calibration

How to improve operational efficiency with iTHERM SurfaceLine TM611

Temperature is a critical parameter in the chemical industry, directly influencing both safety and productivity. To ensure consistent quality and compliance, frequent calibration of thermometers is essential. In a chemical plant, flow indication at batch start-up relies on surface-mounted thermometers installed with insulation to ensure accurate readings regardless of ambient conditions.

Chemical Ethylene plant ©Adobe Stock/ Tanakorn

Benefits

  • Fast calibration without removing insulation

  • Non-invasive installation reduces risk and downtime

  • Accurate measurements comparable to invasive sensors

  • Minimal drift and stable long term performance

  • Easy handling thanks to non-invasive installation

The challenge

Cable-probe designs are long and mounted directly onto the pipe surface, making recalibration labor-intensive: the insulation must be removed, the long probe handled and reinstalled, and the insulation reapplied. This complexity poses a significant challenge in a task of such importance. However, slurry viscosity varies during heating, making accurate temperature measurement difficult. Conventional sensors often fail to respond quickly or withstand the harsh environment, leading to inefficiencies, safety risks, and reduced metal recovery.

Our solution

To address this challenge, a chemical manufacturing site in Northern Europe collaborated with Endress+Hauser during the development of iTHERM SurfaceLine TM611. The non-invasive thermometer was tested under real process conditions and significantly reduced calibration time and effort.

Kontaktirajte nas

Zanima vas naša ponuda? Željeli biste razgovarati o svojoj aplikaciji?

Javite nam što detaljnije o tome kako vam možemo pomoći

  • Jednostavni proizvodi

  • Jednostavno je odabrati, instalirati i rukovati

Tehnička izvrsnost

Jednostavnost

  • Standardni proizvodi

  • Pouzdano, robustno i s malo održavanja

Tehnička izvrsnost

Jednostavnost

  • Vrhunski proizvodi

  • Izuzetno funkcionalno i prikladno

Tehnička izvrsnost

Jednostavnost

  • Specijalizirani proizvodi

  • Dizajnirano za zahtjevne aplikacije

Tehnička izvrsnost

Jednostavnost

Promjenjivo

FLEX odabir Tehnička izvrsnost Jednostavnost
  • F
  • L
  • E
  • X

Fundamental odabir

Udovoljite svojim osnovnim potrebama u mjernju

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Lean odabir

Jednostavno upravljajte svojim osnovnim procesima

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Extended odabir

Optimizirajte svoje procese s inovativnim tehnologijama

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Xpert odabir

Ovladajte svojim najizazovnijim aplikacijama

Tehnička izvrsnost
Jednostavnost

Promjenjivo