Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Accurate level measurement with high temperature & pressure

Measured water level in a boiler drum to increase safety and boiler efficiency

Detect the real level signal even under extreme conditions with guided radar in a boiler drum of the chemical plant. The reliable water level measurement in the boiler drum required high-performance instrumentation to use in high-pressure and temperature conditions.

Level measurement in boiler ©Endress+Hauser

Results

  • Benefits:
    • Reduce cost of maintenance – no moving parts
    • Optimize the process - reliable measurement and operation
    • Precise level measurement
    • Increased the boiler efficiency
    • Increased safety in the boiler application

Challenges

The level measurement in boiler drum poses 3 main application challenges with low conductive medium, high pressure and temperature.

Measuring range: 1000 mm
Probe length: 1200mm

There are 3 different types of measuring technologies being used for this boiler level measurement to achieve SIL3.

The customer has realized that their level measurement with conductive probe for the past 10 years has given huge deviations. Customer who used to trust the float level gauge is actually inaccurate.


Our Solution

Levelflex M FMP45 complete with process display RIA452 is the answer to such critical level control as compared to other technologies (Eg: conductive level probe & float level gauge)

Process Description

Water level measurement in a boiler drum
Application info:
• Low conductive medium
• High temperatures ranging from 270 - 300°C
• High pressure at 50bar

Components

  • Easy installation
    Levelflex M FMP45 can be mounted directly on the existing bypass chamber without any modification

  • Simple commissioning
    Level control can be set in our Process Display RIA452 (LSHH,LSH,LSL)

Kontaktirajte nas

Zanima vas naša ponuda? Željeli biste razgovarati o svojoj aplikaciji?

Javite nam što detaljnije o tome kako vam možemo pomoći

  • Jednostavni proizvodi

  • Jednostavno je odabrati, instalirati i rukovati

Tehnička izvrsnost

Jednostavnost

  • Standardni proizvodi

  • Pouzdano, robustno i s malo održavanja

Tehnička izvrsnost

Jednostavnost

  • Vrhunski proizvodi

  • Izuzetno funkcionalno i prikladno

Tehnička izvrsnost

Jednostavnost

  • Specijalizirani proizvodi

  • Dizajnirano za zahtjevne aplikacije

Tehnička izvrsnost

Jednostavnost

Promjenjivo

FLEX odabir Tehnička izvrsnost Jednostavnost
  • F
  • L
  • E
  • X

Fundamental odabir

Udovoljite svojim osnovnim potrebama u mjernju

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Lean odabir

Jednostavno upravljajte svojim osnovnim procesima

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Extended odabir

Optimizirajte svoje procese s inovativnim tehnologijama

Tehnička izvrsnost
Jednostavnost
  • F
  • L
  • E
  • X

Xpert odabir

Ovladajte svojim najizazovnijim aplikacijama

Tehnička izvrsnost
Jednostavnost

Promjenjivo