Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Maintenance plan pays off in six months

Louis Dreyfus biodiesel plant reduces maintenance costs

Instrumentation and maintenance analysis leads to reduced maintenance costs and a fast return on investment.

Louis Dreyfus Commodities biodiesel plant in Claypool, Indiana USA Louis Dreyfus Commodities

The results

  • Annual maintenance expenses significantly reduced

  • Improved plant efficiency by changing reactive maintenance activities to proactive

  • Developed Predictive/Preventive maintenance plan

  • Established inventory of spare parts for critical instruments

The challenge

The plant manager wanted insight of maintenance activities for budgeting reasons:

  • Resources were not available nor time to set up effective controls maintenance program

  • Process efficiency suffered from instrument's reactive maintenance

Our solution

Endress+Hauser performed an Installed Base Analysis which surveyed the plant, analyzed the situation and made recommendations.

Endres+Hauser then developed a maintenance plan, set up a web-based asset information system, trained the customer's personnel and provided all the resources needed to carry out the plan.

The essential steps of the project

  • Collecting data in the plant

  • Compiling information and defining critical instruments

  • Creating maintenance plan

  • Providing training

Continuous improvement and financial benefits

Annual maintenance expenses have been reduced significantly since the program’s implementation. The plant manager wanted to have insight into maintenance needs for budgeting reasons, but the plant did not have the resources or the time to set up an effective maintenance control plan. Endress+Hauser had the expertise to do so. The plant's maintenance did not have a complete view of all instrumentation information, but the analysis identified 507 instruments with important related information.

Process efficiency, minimized downtime

Previously when an instrument had to be taken out for service for reactive maintenance, uptime was reduced. The resulting maintenance plan helped the customer to anticipate maintenance and helped to better monitor instruments of importance. The plan resulted in scheduled maintenance with improved budgeting costs. Since criticality levels were established, the customer knew which parts needed to be inventoried to decrease plant downtime.

Kontaktirajte nas

Zanima vas naša ponuda? Željeli biste razgovarati o svojoj aplikaciji?

Javite nam što detaljnije o tome kako vam možemo pomoći