Fundamental Selection
Meet your basic measurement needs
Every plant, regardless of the industry, has measuring points that are not part of the core processes. But they still have to be measured reliably. This could include applications such as water, coolants or gases. While choosing the right instrument is essential, you have little time to spend on the selection process. And installation and maintenance should not use up a lot of your resources.
Simple products Easy to select, install and operate
Fundamental Selection products are deliberately simple, meaning the number of variants are kept to a minimum. That makes selection easy. Compared to the other selections, there are also fewer features and options. Installation, maintenance and handling is thus considerably easier.
Simplicity does not translate to lower product quality however. We rely on the same quality components as we do for other products. We also employ the same technologies that we have developed over the last 60+ years together with customers from various industries.
F
L
E
X
Jednostavni proizvodi
Jednostavno je odabrati, instalirati i rukovati
Tehnička izvrsnost
Jednostavnost
Standardni proizvodi
Pouzdano, robustno i s malo održavanja
Tehnička izvrsnost
Jednostavnost
Vrhunski proizvodi
Izuzetno funkcionalno i prikladno
Tehnička izvrsnost
Jednostavnost
Tehnička izvrsnost
Jednostavnost
FLEX odabir
Tehnička izvrsnost
Jednostavnost
Fundamental odabir
Udovoljite svojim osnovnim potrebama u mjernju
Tehnička izvrsnost
Jednostavnost
Lean odabir
Jednostavno upravljajte svojim osnovnim procesima
Tehnička izvrsnost
Jednostavnost
Extended odabir
Optimizirajte svoje procese s inovativnim tehnologijama
Tehnička izvrsnost
Jednostavnost
Xpert odabir
Ovladajte svojim najizazovnijim aplikacijama
Tehnička izvrsnost
Jednostavnost
New
Usporedi
Accuracy
Liquids:+/- 5 mm (0.2") Solids:+/- 10 mm (0.39")
Process temperature
-40…+60°C (-40…+140°F)
Process pressure / max. overpressure limit
-1…3 bar (-14.5…43 psi)
Max. measurement distance
10 m (32.8 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
+/- 3 mm or +/- 0.2 % of set measuring range
Process temperature
-20 °C ... 60 °C (-4 °F ... 140 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 44 psi)
Max. measurement distance
Sensor 1-1/2": 2 m (6.6 ft) Sensor 2": 3.5 m (11 ft)
Main wetted parts
PP/EPDM
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar (Vacuum ... 580 psi)
Min. density of medium
>0,7g/cm³ (>0,5g/cm³ optional)
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar (Vacuum ... 580 psi)
Min. density of medium
>0,7g/cm³ (>0,5g/cm³ optional)
Process temperature
Standard: -20 ... 100°C Cleaning: -20 ... 135°C for 1h -4 ... 275F for 1h
Process pressure / max. overpressure limit
Vacuum ... 16 bar Vacuum ....232 psi
Process temperature
Standard: -20 ... 100°C Cleaning: -20 ... 150°C for 1h ( -4 ... 302°F for 1h)
Process pressure / max. overpressure limit
Vacuum ... 25 bar (Vacuum ... 362,5 psi)
Accuracy
0.3 %
Process temperature
-25 °C…+100 °C (-13 °F....+185 °F)
Pressure measuring range
+100 mbar…+40 bar (+1.5 psi...+600 psi)
Measuring cell
+100 mbar…+40 bar (+1.5 psi...+600 psi)
Accuracy
0.3%
Process temperature
-40…+100°C (-40…+212°F)
Pressure measuring range
400 mbar…+400 bar (6...+6000psi)
Measuring cell
+400 mbar…+400 bar (+6 psi...+6000 psi)
Accuracy
0.3%
Process temperature
-10…+100°C (+14…+212°F) 135°C for 1h (275°F for 1h)
Pressure measuring range
400 mbar…+40 bar (6...+600psi)
Measuring cell
+400 mbar…+40 bar (+6 psi...+600 psi)
RIA15 process indicator
Loop-powered Ex ia process indicator as field or control panel device for 4 to 20 mA signals or HART®protocol
Input
1 x analogue 4...20 mA/HART®
Output
Not defined
Display
LCD 17 mm (0.67") 5-digit 7-segment bargraph Plain text display for unit/TAG Activatable backlight
Power Supply
Loop powered
Povezani sadržaj
Novosti, događaji i još puno toga...
Proizvodi
Point level switch for liquids in compact design with stainless steel housing
Proizvodi
Cost-effective pressure transducer with metal sensor for measurement in gases or liquids
Proizvodi
Smart magmeter for utilities – intuitive · convenient · multivariable
Proizvodi
Metric/imperial RTD 4-20 mA/IO-Link compact thermometer for industrial and hygienic applications
Pt100 Temperature Sensor IO-Link - TM311
Proizvodi
Simple and reliable hydrostatic level measurement in freshwater applications
Proizvodi
4-20 mA temperature transmitter as head or DIN rail device with one RTD or one TC sensor input suitable for use in zone 2 (Ex ec) / Div. 2 areas
iTEMP TMT31 temperature transmitter
/
Poštujemo vašu privatnost
Upotrebljavamo kolačiće kako bismo poboljšali vaše iskustvo pretraživanja, prikupljali statističke podatke za optimizaciju funkcionalnosti internetske stranice i omogućili personalizirane oglase ili sadržaj.
Odabirom opcije "Prihvati sve" pristajete na našu upotrebu kolačića.
Za više informacija pročitajte našu Politiku o kolačićima .
Prilagodi
Prihvati samo osnovnih
Prihvati sve