Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Monitoring of effluent discharge 

Continuous monitoring of discharge parameters with centralized dashboards, compliance tracking, alerts, and audit-ready reporting across all discharge locations. 

Industrial water quality monitoring in a modern treatment facility

slika prikazuje primjer dostupnog rješenja

Municipal and industrial wastewater is subject to strict regulatory requirements governing how it must be treated and discharged. As legal limits vary by country and are becoming increasingly stringent, plant operators must balance regulatory compliance with protecting people and the environment while enhancing operational performance.
Continuous monitoring of critical parameters such pH, organic and nutrient loads, flow, etc. enables operators to detect anomalies early, respond quickly and ensure compliance.

Connected to Netilion Water, the solution delivers continuous remote monitoring of effluent quantity, quality and asset health. Operators gain centralized visibility across multiple locations, enabling faster response to events and reduced operational effort.

Integrated panel systems can simplify this task by bringing together multiple analytical sensors and device in one convenient, ready-to-use panel, making monitoring, operation and maintenance more efficient.

Solution overview:

Available for:
Hrana i piće
Kemija
Rudarstvo, minerali i metali
Voda, otpadne vode i otpad

Hardware & Software:

  • Netilion Water: Operational dashboards, asset details, advanced analysis, events and alerts
  • Effluent monitoring: Quality control with Endress+Hauser liquid analysis sensors: turbidity, chlorine, pH, ORP, conductivity, COD/TOC, dissolved oxygen, SAC and nitrate. Fully assembled panels, cabinets and containers, e.g., CDP20/50
  • Connectivity & Edge integration: SGC500/Edge Box – CSOL external mounting / Liquiline Edge Module CYY7
  • Discharge - outlet monitoring: Flow measurement: Promag W400/W800 / Flow measurement: Micropilot FMR20B + FMA90

Services:

  • Application consultancy 
  • Project management 
  • Basic & detailed engineering 
  • Project Site Services 
  • Documentation and certification 
  • Factory and site acceptance testing 
  • Services: Annual calibration and Smart Support 

Reduce non-compliance risk while improving transparency & operational efficiency 

Netilion Water continuously monitors discharge parameters and provides centralized visibility across all discharge locations through dashboards, helping operators detect deviations early, reduce non-compliance risks, and meet wastewater discharge limits.

Memosens and Heartbeat Technology further enhance operational efficiency by enabling remote verification of instrument health & performance while reducing maintenance and calibration effort, helping operators to ensure measurement reliability and support regulatory compliance.

Panel-based liquid analysis systems provide reliable, continuous monitoring of wastewater discharge by combining multiple water quality measurements one integrated panel.

Real-time process data helps operators demonstrate compliance with regulatory requirements, detect deviations quickly and identify opportunities to optimize treatment processes and reduce operating or discharge costs. A comprehensive, field-proven portfolio enables the right parameters to be configured for each application, while pre-assembled and pre-calibrated panels simplify installation, commissioning and ongoing operation.

Improve operational transparency

Centralized dashboards provide visibility of effluent quantity, quality and asset health across all discharge locations in near-real time

Data-driven optimization

Historical trends, analytics and event correlation help identify improvement opportunities and support better operational decisions

Meet regulatory compliance

Continuous monitoring of critical discharge parameters helps ensure compliance with legal wastewater limits while reducing the risk of permit violations

Improve wastewater treatment efficiency

Real-time water quality measurement supports process improvements and can help reduce treatment costs or discharge fees

Simplify maintenance and calibration 

Proactive, data-driven maintenance enabled by Memosens and Heartbeat Technology reduces manual interventions while simplifying maintenance and calibration activities

Enable smarter maintenance planning

Continuous remote monitoring of asset and instrument status supports condition-based maintenance, minimizing site visits and manual interventions

Related products

/

Preuzimanja

Istražite dodatne resurse

document icon
Portfolio Water, Wastewater & Waste PDF, 12.9 MB
download icon Preuzmi
document icon
Netilion Water eBrochure
Netilion Water increases transparency and operational efficiency in water and wastewater operations by providing up-to-date visibility, enabling faster decisions and early deviation detection.
download icon Preuzmi

Interested in our solutions? Our consultants can answer all your questions.

Završne napomene

Explore other solutions