Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Clean water, digital documents, simple audits

Automated documentation of BWT's ultra-pure water skids

BWT (Best Water Technology) is dedicated to the quality of water, the elixir of life. Wherever we use water, this company offers solutions for optimum treatment, from household filters to industrial purification systems. BWT also provides customers with digital documentation of the components in its own service portal.

From physical device delivery to digital data transfer ©Endress+Hauser
Ultra-pure water skid from BWT

The result

  • When BWT receives its Endress+Hauser products, simply scanning the DataMatrix code attached to each device identifies it and triggers a document request via Netilion’s API.

  • The Netilion API then returns the required documents to the BWT portal in response.

  • With this process, BWT receives the digital information directly from the API and eliminates the time and work needed to manually populate its portal.

  • Now BWT customers can access any documents needed for troubleshooting, audits and more.

Stefan Blank

“With the digital data transfer via Netilion Connect from Endress+Hauser, we save the enormous effort of manually compiling the documents of the components.”

Stefan Blank, Service Pharma Development
BWT Aqua

The challenge

When receiving a new component, BWT employees had to compile all documents – material certificates, calibration protocols, operating instructions, etc. – and search for them online or scan them to upload to the BWT portal.

In providing this documentation, BWT offers accessible and comprehensive information to customers whenever they need it, for example for audits. Creating the files in the portal usually required a high amount of manual labor which an automated data transfer shall now reduce.

The solution

This task was a clear case for Endress+Hauser’s Netilion, the IIoT ecosystem designed to make field-device information available anywhere at any time. Netilion provides secure access to data via its API, enabling integration with third-party systems such as the BWT portal.

Netilion Connect provides a standard interface (API) that enables automated integration with third-party systems. Now employees can transfer and organize numerous files within minutes.

Services used

Netilion Connect provides a REST/JSON standard interface to easily integrate data into other platforms. Data security is a top priority, so Endress+Hauser is certified according to the ISO 27001 standard for information security and ISO 27017 for cloud platform security.

Kontaktirajte nas

Zanima vas naša ponuda? Željeli biste razgovarati o svojoj aplikaciji?

Javite nam što detaljnije o tome kako vam možemo pomoći