Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

EtherNet/IP

EtherNet/IP enables field instruments to be integrated into automation systems using standard Ethernet technology.

EtherNet/IP Logo

Built on proven Ethernet standards, EtherNet/IP supports and simplifies communication between field devices, controllers, and higher-level systems.

EtherNet/IP enables direct integration of field instruments into your automation system using standard Ethernet technology. Process, device, and diagnostic data can be captured, shared, and accessed across the production plant, providing greater visibility into operations and performance.

Additionally, EtherNet/IP supports remote access via integrated web servers, while start-up records and on-device device descriptions help simplify commissioning and maintenance. 

Key technical characteristics

Protocol category

Ethernet-based communication

Main variants

Fast Ethernet (100BASE-TX)

Ethernet-APL (10BASE-T2L, 2-WISE)

Single Pair Ethernet - SPE (10BASE-T2L, PoDL)

Typical application

Factory and process automation

Communication principle

IP based communication

Network typology

Star, tree, ring, and trunk/spur

Network components

Industrial Ethernet Switches, Ethernet-APL Switches and SPE Switches

Supported bit rates

Fast Ethernet: 100Mbps

Ethernet-APL and SPE: 10 Mbps

Intrinsic safety option

Fast Ethernet: No

Ethernet-APL: Yes

Single Pair Ethernet: No

Control system integration

Electronic Data Sheets (EDS)

Add-on Profiles (AOP), Add-on Instructions (AI) + Faceplates (FP) for Rockwell Automation systems

Asset management integration

FDT and FDI

Standard development organization (SDO)

Explore Endress+Hauser’s wide portfolio of EtherNet/IP compatible instruments today.

79 Proizvodi
Sortiraj prema:
Filter