Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Ethernet-APL

Ethernet-APL is a physical layer for Ethernet developed to meet process industry requirements.

Ethernet-APL logo

Ethernet-APL extends the capabilities of conventional Ethernet to meet the high requirements of the process industry, e.g. long cable lengths, easy installation, and explosion-proof design.

Ethernet-APL is a physical layer for Ethernet that uses a two-wire cables to bring Ethernet connectivity to field-level devices such as measurement instrumentation. It supports communication at 10 Mbit/s while also supplying power to connected devices through the same cable. Additionally, Ethernet-APL includes an intrinsic safety power concept for use in hazardous areas.

Discover the potential of Ethernet-APL in process automation

Explore how Ethernet-APL is used in industrial environments to enable digital communication, increase data accessibility, and support future-ready operations.

Any type of industrial Ethernet protocol or standard Ethernet application can be combined with Ethernet-APL. Endress+Hauser has launched PROFINET instruments as the first Ethernet-APL ready devices. Further protocols, such as Modbus TCP and EtherNet/IP, will follow.

16 Proizvodi
Sortiraj prema:
Filter