You choose a safe and comfortable place within a radius of up to 10 meters around the device to run it. Especially in places difficult to reach or hazardous areas it is very precious to commission and operate the device via the SmartBlue app. For maintenance all data is always at hand in real-time. SmartBlue is based on Bluetooth® wireless technology, no separate driver is needed. And the data is transformed encoded; the system is approved by the acknowledged German institute Fraunhofer.
AccuracyRod probe :+/- 2 mm (0.08 in) Rope probe <= 15 m (49 ft): +/- 2 mm (0.08 in) Rope probe > 15 m (49 ft): +/- 10 mm (0.39 in) Coaxial probe: +/- 2 mm (0.08 in)
Process temperature-50...+200 °C (-58...+392 °F)
Process pressure / max. overpressure limitVacuum...40 bar (Vacuum...580 psi)
Max. measurement distanceRod: 10 m (33 ft) Min DK>1.6 Rope: 25 m...30 m (82ft...98 ft) Min DK>1.6; 30m...45 m (98ft...148 ft) Min DK>1,9 Coaxial probe: 6 m (20 ft) Min DK>1.4
Medium temperature range-10 to 70°C (+14 to +158 °F) Permissible short-term temperature, maximum one hour: 85 °C (185 °F) Repetition after 4 hours at the earliest
Endress+Hauser posvećeni su dugoročnoj podršci svih naših proizvoda.
Preuzimamo podršku i servis naših proizvoda u razdoblju od deset godina nakon obavijesti o povlačenju proizvoda (dok rezervni dijelovi više nisu dostupni).
Međutim, zadržavamo pravo ponuditi alternativna rješenja, uključujući zamjenske proizvode ako se smatra prikladnijima.