Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Product picture of the digital analyzer solution Maritime Suite

Maritime Suite
digital analyzer solution

The digital solution for the maritime industry

IMARSUI
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Kratke specifikacije

  • Task

    MARpems: Redundant emission monitoring for scrubber applications
    MARdiagnostics: Condition Monitoring for maritime analyzers
    MARlogger: GHG monitoring based on the emissions mass flow rate calculation

  • Hosting

    MARpems: On-premise: DNV-certified maritime industrial PC
    MARdiagnostics: Off-premise: monitoringbox.endress.com
    MARlogger: On-premise: DNV-certified maritime Industrial PC or virtual machine on the user's servers

  • Contract type

    MARpems: Software
    MARdiagnostics: SaaS (Software as a Service)
    MARlogger: Software

Područje primjene

Everything at a glance: With the Maritime Suite ship owners and ship managers gain full transparency over their fleet, thereby saving operating costs. With the help of the Maritime Suite, you can select individual digital services (MARpems, MARdiagnostics and MARlogger) according to your specific requirements. These provide information in real time – for more transparency and simplified error analysis.

  • Emission monitoring on ships

  • Monitoring of the conformity status of ships

  • Comparison of the performance of scrubbers

  • Fleet management in emission control areas


Features:

  • MARpems: Higher availability of emission data and maintaining compliance

  • MARdiagnostics: Cloud-based, continuous condition monitoring of the CEMS

  • MARlogger: Variety of calculation methods for emissions mass flow rate calculation

Prednosti

  • Tailored solution: Digital services can be selected as needed

  • Saves time: Maritime Suite digital services reduce manual data entry

  • MARdiagnostics allows digital remote condition monitoring for plannable and efficient service

  • MARpems provides temporary emission compliance in the event of the failure of the gas analyzer to meet IMO directive MEPC.1 / Circ883 / Rev.1

  • MARlogger helps achieve complete emissions transparency and enables the mass flow rate of emissions to be tracked

Videozapisi