Lean Selection
Handle your core processes easily
Core processes are the foundation of your production. To achieve your goals, process control must be reliable and operate within given parameters Self-monitoring instruments are crucial for detecting interruptions or deviations to ensure a timely and proper response. Trust in your devices is thus essential. After all, you cannot afford to check them around-the-clock. In an ideal environment, you install the instruments and not worry about them anymore.
Standard products Reliable Robust Low-maintenance
Thanks to our in-depth industry and process knowledge, we understand the challenges you face and how to develop robust and reliable products. Regardless of the industry they are used in, our products comply with national and international regulations when it comes to hazardous areas, functional safety and hygiene, among other aspects.
Technologies you can trust
Endress+Hauser has developed multiple technologies that help you gain more trust in your instruments and lower the maintenance effort. Thanks to comprehensive diagnostic and self-monitoring capabilities, our devices can track their own functional integrity, indicate malfunctions when they occur and provide guidance on corrective actions. We offer an abundance of measurement principles suited for any process environment to reduce or neutralize the impact of process conditions on the measurement.
F
L
E
X
Jednostavni proizvodi
Jednostavno je odabrati, instalirati i rukovati
Tehnička izvrsnost
Jednostavnost
Standardni proizvodi
Pouzdano, robustno i s malo održavanja
Tehnička izvrsnost
Jednostavnost
Vrhunski proizvodi
Izuzetno funkcionalno i prikladno
Tehnička izvrsnost
Jednostavnost
Tehnička izvrsnost
Jednostavnost
FLEX odabir
Tehnička izvrsnost
Jednostavnost
Fundamental odabir
Udovoljite svojim osnovnim potrebama u mjernju
Tehnička izvrsnost
Jednostavnost
Lean odabir
Jednostavno upravljajte svojim osnovnim procesima
Tehnička izvrsnost
Jednostavnost
Extended odabir
Optimizirajte svoje procese s inovativnim tehnologijama
Tehnička izvrsnost
Jednostavnost
Xpert odabir
Ovladajte svojim najizazovnijim aplikacijama
Tehnička izvrsnost
Jednostavnost
Usporedi
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C (-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar (-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK PTFE 316L (for threaded connections)
Process temperature
0 to 80°C (32 to 176°F)
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Accuracy
Rod probe: +/- 2 mm (0.08 in) Rope probe: +/- 2 mm (0.08 in)
Process temperature
-20...+80 °C (-4...+176 °F)
Process pressure / max. overpressure limit
Vacuum...6 bar, (Vacuum...87 psi)
Max. measurement distance
Rod: 4 m (13 ft) Min DK>1.6 Rope: 12 m (40 ft) Min DK>1.6
Main wetted parts
Rod probe: 316L, PPS, Viton Rope probe: 316, PPS, Viton
Accuracy
Rope probe: +/- 2 mm (0.08 in)
Process temperature
–40...+120 °C (–40...+248 °F)
Process pressure / max. overpressure limit
Vacuum...16 bar (Vacuum...232 psi)
Max. measurement distance
Rope: 12 m (40 ft) Min DK >1.4
Main wetted parts
Rope probe: 304, 316, 316Ti, 316L, PEEK, PPS, PA
Accuracy
Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C (-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
Max. measurement distance
30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C (-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
Max. measurement distance
40 mm/ 1-1/2": 20m (65.6 ft) 80 mm/ 3": 30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
Process temperature
-40 °C...+150 °C (-40 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...64 bar (Vacuum...928 psi)
Min. density of medium
0.5 g/cm³ (25.0 lb/ft3) (0.4 g/cm³ (31.2 lb/ft3) optional)
Accuracy
±2 mm (0.08 in)
Process temperature
-20°C...+60°C (-4°F…+140°F)
Max. measurement distance
30 m (98 ft)
Main wetted parts
Housing: plastic PBT/ PC
Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Measuring range
10 mbar...40 bar (0.15 psi...600 psi)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Medium temperature range
-40°C...+110°C (-40°F...+230°F)
Pressure measuring range
10 mbar.... 40 bar (0.15 psi... 600 psi)
Main wetted parts
316L, AlloyC
Material process membrane
316L, AlloyC, Gold
Wetted materials
316L, Alloy
Measuring cell
10 mbar.... 40 bar (0.15 psi... 600 psi)
Accuracy
Standard 0.1% Platinum 0.075%
Process temperature
-40°C...+130°C (-40°F...+266°F) -20°C...+200°C (-4°F...+392°F)
Pressure measuring range
400 mbar...100 bar (6 psi...1450 psi)
Material process membrane
316L
Measuring cell
400 mbar...100 bar (6 psi...1450 psi)
Povezani sadržaj
Novosti, događaji i još puno toga...
Proizvodi
4-wire process transmitter with control unit as DIN rail device with up to two universal sensor inputs and optional SIL approval
Proizvodi
Reliable non-contact level measurement in IIoT applications
Proizvodi
HART® temperature field transmitter with one universal sensor input suitable for use in hazardous areas and with Bluetooth® communication
Proizvodi
Smart transmitter with ceramic membrane for highly accurate measurement of liquids and gases
Proizvodi
Flowmeter for basic process applications with easy-to-use operation concept
/
Poštujemo vašu privatnost
Upotrebljavamo kolačiće kako bismo poboljšali vaše iskustvo pretraživanja, prikupljali statističke podatke za optimizaciju funkcionalnosti internetske stranice i omogućili personalizirane oglase ili sadržaj.
Odabirom opcije "Prihvati sve" pristajete na našu upotrebu kolačića.
Za više informacija pročitajte našu Politiku o kolačićima .
Prilagodi
Prihvati samo osnovnih
Prihvati sve