Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Protect tablet coating quality with verified temperature data

iTHERM TrustSens for reliable and traceable temperature measurement in GMP-regulated tablet coating

Industrija: Biološke znanosti
pill production pharmacy

Javite nam što detaljnije o tome kako vam možemo pomoći

Sažetak

Stable drying conditions are essential for consistent tablet coating quality. However, conventional calibration can interrupt production, while undetected sensor drift puts batch reliability at risk. iTHERM TrustSens verifies measurement performance through automated in-situ self-calibration. The resulting records support traceable GMP documentation and can be associated with the corresponding production batch.

The benefits: lower calibration effort and reduced batch risk

Automated

in-situ calibration

Traceable

calibration evidence

Reduced

downtime risk

Three ways unreliable temperature data affects coating quality:

Temperature too high

Heat-sensitive active pharmaceutical ingredients may degrade, risking product stability and batch rejection.

Temperature too low

Reduced solvent evaporation leaves the coating wet, causing tablets to stick and coating defects.

Sensor drift or unverified data

Undetected drift between calibrations increases process risk and reduces confidence during audits.

Our solution: verifying temperature accuracy without interrupting production

iTHERM TrustSens TM371 (metric) / TM372 (imperial) verify measurement performance through automated in-situ self-calibration. An integrated physical reference provides a traceable calibration signal, helping identify sensor drift without removing the thermometer from the process. This reduces calibration-related intervention while maintaining confidence in the temperature data used to control tablet drying.

In the tablet coater, the thermometer can monitor critical temperatures such as exhaust air, inlet air, coater air, or product temperature. When the equipment cools after the coated tablets have been removed, a self-calibration can be performed and the resulting calibration record assigned to the corresponding production batch. This supports traceable GMP documentation, risk-based calibration strategies, and more reliable batch decisions.

Obratite nam se

Zanima vas naša ponuda? Željeli biste razgovarati o svojoj aplikaciji?

Javite nam što detaljnije o tome kako vam možemo pomoći

Products and services used

/

Related solutions and technology

Temperature measurement

Thermometers and transmitters for the process industry

Više informacija

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)

Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.

Read more

Real‑time CCUS measurement & verification

Unlock the Future of Carbon Capture: precise, reliable, and tailored for dense phase applications

Read more

Continuous emission monitoring solutions to ensure compliance

From stand-alone devices to complete analyzer solutions

Više informacija

FAQs