Data center cooling optimization and infrastructure efficiency for reliable operations
Data center cooling optimization addresses rising heat loads through precise measurement and system-level control to improve infrastructure and energy efficiency, reduce downtime risk and enable reliable, future‑ready and scalable operations.
Ukratko
- Data center cooling is rapidly evolving as AI, machine learning and high‑performance computing increase power density and heat loads.
- Hybrid and liquid cooling approaches are becoming essential to ensure efficient heat removal and stable operation beyond the limits of air cooling.
- Continuous and accurate measurement of flow, temperature, pressure and cooling fluid quality through liquid analysis enables improved efficiency, reduced risk and scalable operations.
Why data center cooling optimization matters now
Ključne činjenice
10 times
higher energy demand
in AI workloads, driven by GPU- and TPU-based platforms compared to traditional CPU-based systems
Data center cooling optimization has become a strategic priority as artificial intelligence (AI), machine learning and high-performance computing (HPC) drive unprecedented increases in power density and heat generation . Modern workloads powered by graphics processing units (GPUs) or tensor processing units (TPUs) require 10 times more energy than central processing units (CPUs) in traditional IT environments and generate significantly more heat, pushing cooling systems to their physical and operational limits. Cooling can account for up to 40% of a data center’s energy consumption , meaning inefficiencies directly impact operating costs, sustainability targets and infrastructure scalability.
As thermal loads increase, the margin for error narrows. Even small deviations in cooling performance can lead to hotspots, reduced equipment lifetime or unplanned downtime . Cooling optimization therefore plays a critical role in maintaining availability, improving energy efficiency and reducing operational risk across the entire data center infrastructure across pre-training, test time compute and inference compute cycles.
Ključne činjenice
How to select the optimal cooling architecture for modern data centers
Cooling towers enabling efficient heat removal in hybrid and liquid-cooled data center systems.
In practice, an optimal data center cooling optimization strategy depends on workload density, chip requirements, facility design and long‑term scalability goals . Traditional air-based cooling remains widely use, particularly in environments with lower or mixed rack densities and in regions that benefit from naturally low ambient temperature conditions for free cooling. Airflow optimization strategies, such as hot‑aisle and cold‑aisle containment, further improve cooling efficiency by reducing recirculation and enhancing thermal management. Industry data indicates that most data centers worldwide still operate within moderate density ranges, typically between 10 kW and 30 kW per rack, where air cooling remains effective .
However, the rapid growth of AI, HPC, TPU- and GPU-based workloads is significantly increasing power densities and heat generation. As a result, the limitations of air cooling are becoming evident, including reduced energy efficiency and constraints in managing concentrated thermal loads.
To address these challenges, liquid cooling systems are becoming a key enabler of high-density data center operation . Key data center liquid cooling technologies include:
- Rear‑door heat exchangers (RDHx)
- Direct‑to‑chip (D2C) liquid cooling
- Immersion cooling for ultra‑high‑density applications
Data center liquid cooling technologies provide more direct and efficient heat removal than air-based approaches, enabling high-performance computing environments with higher rack densities and improved thermal stability and control. Additionally, liquid cooling consumes less energy, contributing to overall operational cost savings. In some cases, chip requirements are already driving this transition, resulting in at least a hybrid design, if not fully liquid cooling, between inner and outer thermal transfer loops.
Many modern, large‑scale data centers implement hybrid cooling architectures to optimize data center cooling performance. These systems typically combine liquid cooling at the rack level with dry coolers that reject heat to ambient air, reducing reliance on a central chiller plant to effectively refrigerate the liquid from the primary loop back down to the inlet temperature requirements. This is an effort to optimize energy efficiency, performance and infrastructure scalability as demand grows.
Within these liquid‑cooled or hybrid systems, cooling distribution units (CDUs) play a critical role. CDUs manage heat transfer between primary and secondary cooling loops, ensuring precise temperature control, stable thermal conditions and efficient system operation across dynamic load profiles. Read more about the different data center cooling technologies and architectures.
Discuss your challenges with our experts
Our local Endress+Hauser experts are ready to support you.
Instrumentation‑driven cooling optimization: measuring and controlling key parameters for performance and reliability
Endress+Hauser's measurement technology helps data centers improve the efficiency of their cooling systems.
Regardless of the cooling technology used, optimization depends on the ability to maintain stable conditions across complex and interconnected systems. Effective cooling requires continuous control of physical and chemical parameters that directly influence heat transfer, Power Utilization Effectiveness (PUE), Water Utilization Effectiveness (WUE) and system reliability.
This is where measurement becomes essential: precise, reliable and smart instrumentation provides the visibility needed to actively control and stabilize these parameters across the cooling loop. Flow must be balanced to ensure consistent heat transport across racks, while temperature stability is essential to avoid hotspots and overcooling. Pressure monitoring helps detect restrictions, leaks, imbalance or pump‑related issues before they affect performance. In liquid‑cooled environments, liquid analysis plays a decisive role in cooling fluid quality, as contamination, corrosion or fouling can reduce heat transfer efficiency and damage infrastructure over time.
Accurate and reliable measurement of these variables enables early detection of inefficiencies and deviations, allowing operators to optimize performance proactively rather than reacting to failures. Industry‑grade instrumentation ensures high accuracy, long‑term stability and reliable operation even under demanding operational requirements.
For large data centers, cooling and energy efficiency are supported through:
- Sensors for liquid analysis with advanced diagnostics
- Inline measurement of process liquids
- Analyzer transmitters for real-time control
- Digital integration for automated optimization, predictive maintenance and analytics
These technologies help large data center facilities reduce energy use, improve water quality and extend equipment life. Learn more about the role of instrumentation and liquid analysis in liquid-cooled data centers.