All processes in the beer production must be designed to ensure continuously high product quality
Beer is brewed using naturally grown products that vary from year to year and from harvest to harvest. The brewer must react to these changes to produce a beer of stable quality, and moreover, the beer must also taste the same year after year in order to meet the customer's expectations. To hit this moving target, a lot of experience is necessary. And that is the art of brewing beer.
~2
billion hectolitres
of beer were produced worldwide in 2019. Consistent and stable product quality is key for all breweries. Benefit from Endress+Hauser’s competence and experience to achieve this goal. Sources: www.statista.com
Our offering
Endress+Hauser is here to help you run your brewing process consistently on a high-quality level day and night. Our state-of-the-art sensor technology supports the brewing industry. Constantly improved accuracy of process sensors, along with high repeatability enables you to run your process in the most efficient manner. Our offering stands for:
Stable beer quality
Reliable process instrumentation
Efficient use of raw materials
Aplikacije
Brewhouse
Efficient conversion of starch into malt sugar must be ensured. To find the right moment within the certain processes, innovative and accurate measurement technologies are crucial.
Naša stručnost na terenu
Endress+Hauser offers the largest product portfolio to optimize every single processes in your brewhouse.
Ensure highest reliability and accuracy using non-glass pH sensors like CPS77E with Memosens technology and retractable holders.
To see the real yield, the multi-frequency Coriolis mass flowmeter Promass Q provides temperature compensated flow, totalized value and totalized Brix or Plato° values even in entrained gas applications.
Rely on highest reliablity in your mash tun level measurement using the temperature compensated Deltapilot FMB50 hydrostatic level sensor . Remote electronics make access easy.
Optimize raw material usage by adding liquified adjuncts and dextrose with high accuracy. The Coriolis mass flowmeter Promass F100 provides the best temperature stability and precise measurement.
The goal of fermentation is to convert the malt sugar into alcohol. Reliable measurement of temperature, extract, and alcohol as well as monitoring the fermentation process are crucial to ensure consistent quality batch after batch.
Naša stručnost na terenu
High quality RTDs in hygienic design combined with ultra-fast response time guarantee optimum temperature control. Continuous measurement of all relevant parameters in the fermentation process provides laboratory-accurate and reliable information in real time, thus enabling precise process control.
The major challenge of the conventional filtration process is related to the diatomaceous earth filtration because the diatomaceous earth can vary in quality. It is problematic for handling and disposal since it is hazardous and generates large amounts of effluent.
Naša stručnost na terenu
Differential pressure is a common indicator for filter performance. Conventional DP transmitters or electronic DP systems provide the needed reliability.
Breweries often produce many different types of beer. It is quite a challenge to keep a clear overview in production to ensure proper filling.
Naša stručnost na terenu
To ensure production runs smoothly and to reduce beer loss, manufacturers must, where possible, distinguish the individual beer types automatically and directly inline. Dual-channel photometers are used for the measurement, making it possible to analyze color absorbance according to EBC guidelines. Together with a conductivity measurement, the individual types can be identified.
CIP concentration is critical to food safety but also has big impact on the use of detergent and wastewater costs.
Naša stručnost na terenu
Highly accurate conductivity measurement ensures the exact calculation of the required concentration. Level measurement of aggressive chemicals can be solved using different options depending on tank size and user preference.
Ensure minimal beer loss during beer/water transitions thanks to the very fast temperature compensation of our conductivity transmitters.
Learn more about how to improve your brewing processes
Meet an expert
"In my job as an Industry Manager I’m committed to helping you ensure product quality and taste. Working together, we do what it takes to further improve your quality control process."
Prednosti
Trust our reliable instruments for quality control and quality assurance in your brewery, that supplies the necessary data for ideal processes, supports suitable solutions for tracking and tracing your beer and minimizes product losses. Our experienced team of industry and application experts helps you select the right process instrumentation for your critical parameters.
52 weeks
stable product quality and processes thanks to best-fit instrumentation for your critical parameters
Hacker-Pschorr has installed a world premiere in the new Bräurosl tent: the first vacuum-insulated piping (VIP) for central beer supply installed directly in the tent and Endress+Hauser is on board.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Povezane priče
Dostupnost
Instrument standardization
Reduction of cost for commissioning and warehousing with standardization of measuring instruments in your projects
The food and beverage industry primarily uses water as a raw material for cleaning and in production. Potential for optimization lies in the prevention, monitoring and treatment of wastewater.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Utilities: Steam and industrial water management
Utilities: Steam and industrial water management
Make your utilities management more efficient, safe and reliable. Rely on Endress+Hauser to improve your steam energy systems and industrial water treatment. Learn more about our offering here.
Poštujemo vašu privatnost
Upotrebljavamo kolačiće kako bismo poboljšali vaše iskustvo pretraživanja, prikupljali statističke podatke za optimizaciju funkcionalnosti internetske stranice i omogućili personalizirane oglase ili sadržaj.
Odabirom opcije "Prihvati sve" pristajete na našu upotrebu kolačića.
Za više informacija pročitajte našu Politiku o kolačićima .