Title

Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Reduce calibration effort and risk in CIP processes

Self-calibrating temperature measurement with iTHERM TrustSens for hygienic applications

Industrija: Više industrija
Beverage production copper tank

Javite nam što detaljnije o tome kako vam možemo pomoći

Sažetak

Cleaning in Place (CIP) processes require reliable temperature monitoring to ensure hygienic conditions and consistent product quality. iTHERM TrustSens enables inline self-calibration during CIP cycles, reducing manual calibration effort and avoiding production downtime, while providing traceable, audit-ready documentation and significantly lowering the risk of undetected sensor drift.

The benefits: Reduced calibration effort and higher reliability in CIP

0%

risk of undetected sensor drift

100%

regulatory and quality requirements compliance

iTHERM TrustSens by Endress+Hauser introduces a fundamentally different approach to calibration in CIP applications. By integrating the thermometer, operators achieve higher reliability in temperature measurement, as inline self-calibration during regular cleaning cycles allows frequent validation of accuracy compared to traditional periodic calibration. Continuous verification during operation reduces the risk of undetected sensor drift and allows longer calibration intervals without compromising compliance.

The challenge: Reliable temperature monitoring in CIP while avoiding calibration downtime

Temperature sensors installed at critical control points (CCPs) must deliver accurate and reliable measurements at all times to ensure effective CIP cleaning and regulatory compliance. Conventional calibration concepts typically require removing the sensor from the process and interrupting production, resulting in increased maintenance effort, downtime, and cost. In addition, sensor drift may remain undetected between two calibration intervals, posing a potential risk to product quality and process safety.

CIP processes consist of multiple steps, including hot caustic and acidic cleaning phases followed by cold-water flush out steps:

These phases are characterized by rapid and recurring temperature changes, particularly in the CIP return line, caused by alternating hot cleaning media and cold rinsing phases. Monitoring the correct cleaning temperature at this point is essential to ensure that residues are reliably removed throughout the entire system.

  • Measuring point of tempera­ture sensors: in the return line
  • Process temperatures: 20 to 70 °C (68 to 158 °F)
  • Rapid temperature changes during rinsing and cooling phases
  • Frequent repetition of CIP cycles depending on produc­tion schedules

Our solution: Inline self-calibrating RTD-thermometer

iTHERM TrustSens TM371 (metric) or TM372 (imperial) is specifically designed to address these challenges in hygienic and regulated applications. The device does not only compare two values but uses a physical fixed point reference sensor based on the Curie effect.

For CIP applications, the low-temperature calibration point at 39 °C (102 °F) is used, which lies within the typical temperature window of CIP processes. The temperature drop during the rinsing phases is the most frequent recurring condition in CIP processes. Self‑calibration is triggered when the temperature passes the calibration point and the process follows the temperature profile described in the Technical Information and shown in the figure below.

Obratite nam se

Zanima vas naša ponuda? Željeli biste razgovarati o svojoj aplikaciji?

Javite nam što detaljnije o tome kako vam možemo pomoći

Products and services used

/

Related solutions and technology

Temperature measurement

Thermometers and transmitters for the process industry

Više informacija

Detection of Leakages in Cryogenic Tanks (LNG, ethylene, LPG, and ammonia)

Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.

Read more

Real‑time CCUS measurement & verification

Unlock the Future of Carbon Capture: precise, reliable, and tailored for dense phase applications

Read more

Continuous emission monitoring solutions to ensure compliance

From stand-alone devices to complete analyzer solutions

Više informacija

Solutions to optimize the NOx abatement in industrial flue gases

Fast and reliable measures to optimize processes and ensure compliance with emission limit regulations

Više informacija

Data collection and transmission at Oil and Gas terminals

Improving everything from inventory transparency to logistics at your Oil and Gas terminal

Više informacija

Metering skid for loading and unloading

Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.

Read more

Water quality monitoring systems for drinking water

Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.

Read more

FAQs