Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

Promass Q

Advanced Coriolis flowmeter for demanding applications

Coriolis is one of the most common flow measuring principles for direct mass flow, density, viscosity measurement with high accuracy and repeatability. However, the performance is only valid for the single-phase fluids. We can see inhomogenous fluids, entrained gas & liquids in many applications. These Coriolis flowmeters fall in difficult situations and decrease the performance. With our innovative technologies, Endress+Hauser has introduced Promass Q which can overcome these challenges.

Datum
30.06.2021
Ponuđeni jezik
Engleski
Promass Q ©Endress+Hauser

Promass Q